??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3813
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
76 mm
B
36 mm
C
24 mm
D
60 mm
E
18 mm
F
90 mm
WEIGHT
weight
46 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25807-retractable-flush-handles-in-stainless-steel.html
Download CAD models
Previews
3D
Dimension