??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3826
MATERIAL
Material
polyamide
FINISH
Finish
black
A
140 mm
B
36 mm
C
30 mm
E
2.0 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25804-snap-in-flush-handles-137-4-x-37-4-mm-or-140-x-36-mm.html
Download CAD models
Previews
3D
Dimension