??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
19-7-3838
MATERIAL
Material
elastomer
FINISH
Finish
black
A
120 mm
B
58 mm
C
43 mm
WEIGHT
weight
95 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26086-recessed-handle-in-elastomer.html
Download CAD models
Previews
3D
Dimension