??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Reference Number
2-91-21609-76-1
BEARCAP
Capacity (Varies w/ Options Below)
4840 lbs.
SERIES
Series
2-91
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
6.9/9
PR
Ply Rating
10
OH
OAH
24.25 Inch
SL
Swivel Lead
5.00 Inch
BRNG
Bearing
Precision Tapered
WGHT
Wt
130 lb
SLO
Swivel Lock
WB
Wheel Brake
XTPS
X Top Plate Size
8.5 Inch
YTPS
Y Top Plate Size
8.5 Inch
XBHS
X Bolt Hole Spacing
7 Inch
YBHS
Y Bolt Hole Spacing
7 Inch
Download CAD models
Previews
3D
Dimension