??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
2116-1201/605-038
BEZEICHNUNG
Description
Three-phase set 16 mm² (25 mm²) gray/blue/green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 16 (25) mm²
QUERSCHNITT2
Cross section
20 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
76 A
HOEHE
Height
36.90 mm
BREITE
Width
61.00 mm
TIEFE
Depth
91.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray/blue/green-yellow
GEWICHT
Weight
171.700 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Download CAD models
Previews