??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3548
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
250.8 mm
C
374.6 mm
K
420.6 mm
LG
406.6 mm
CN
Load rating
259
WEIGHT
weight
2340 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25812-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Pobierz modele CAD
Previews
3D
Wymiar