??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3551
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
263.5 mm
B
403.2 mm
C
527 mm
K
573 mm
LG
559 mm
CN
Load rating
229
WEIGHT
weight
3250 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26173-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Download CAD models
Previews
3D
Dimension