??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3553
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
314.3 mm
B
504.8 mm
C
628.6 mm
K
674.6 mm
LG
660.6 mm
CN
Load rating
200
WEIGHT
weight
3840 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26175-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Download CAD models
Previews
3D
Dimension