??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3554
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
339.7 mm
B
555.6 mm
C
679.4 mm
K
725.4 mm
LG
711.4 mm
CN
Load rating
182
WEIGHT
weight
4170 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26176-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Download CAD models
Previews
3D
Dimension