??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3557
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
238.1 mm
B
352.4 mm
C
463.5 mm
D
476.2 mm
K
530 mm
LG
508 mm
CN
Load rating
54
WEIGHT
weight
1025 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25816-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
下載CAD模型
Previews
3D
尺寸