??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3559
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
288.9 mm
B
454 mm
C
565.1 mm
D
577.8 mm
K
631.6 mm
LG
609.6 mm
CN
Load rating
49
WEIGHT
weight
1225 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25818-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Download CAD models
Previews
3D
Dimension