??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3563
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
212.7 mm
B
301.6 mm
C
412.7 mm
D
425.4 mm
K
330.2 mm
LG
457.2 mm
CN
Load rating
41
E
203.2 mm
F
304.8 mm
G
406.4 mm
WEIGHT
weight
460 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25822-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download CAD models
Previews
3D
Dimension