??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3564
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
238.1 mm
B
352.4 mm
C
463.5 mm
D
476.2 mm
K
382 mm
LG
508 mm
CN
Load rating
37
E
228.6 mm
F
355.6 mm
G
457.2 mm
WEIGHT
weight
490 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25823-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download CAD models
Previews
3D
Dimension