??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3566
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
288.9 mm
B
454 mm
C
565.1 mm
D
577.8 mm
K
432.8 mm
LG
609.6 mm
CN
Load rating
30
E
279.4 mm
F
457.2 mm
G
558.8 mm
WEIGHT
weight
590 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25825-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download CAD models
Previews
3D
Dimension