??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3567
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
314.3 mm
B
504.8 mm
C
615.9 mm
D
628.6 mm
K
482.6 mm
LG
660.4 mm
CN
Load rating
27
E
304.8 mm
F
508 mm
G
609.6 mm
WEIGHT
weight
660 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25826-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
下載CAD模型
Previews
3D
尺寸