??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3568
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
339.7 mm
B
555.6 mm
C
666.7 mm
D
679.4 mm
K
508 mm
LG
711.2 mm
CN
Load rating
25
E
330.2 mm
F
558.8 mm
G
660.4 mm
WEIGHT
weight
690 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25827-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download modelli CAD
Anteprime
3D
Dimensione