??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3569
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
250.8 mm
B
361.9 mm
C
374.6 mm
D
00 mm
K
421.7 mm
LG
406.4 mm
CN
Load rating
57
E
00 mm
F
349.2 mm
H
374.6 mm
G
361.9 mm
WEIGHT
weight
840 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26163-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Download CAD models
Previews
3D
Dimension