??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3570
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
301.6 mm
B
412.7 mm
C
425.4 mm
D
212.7 mm
K
472.5 mm
LG
457.2 mm
CN
Load rating
53
E
00 mm
F
400 mm
H
425.4 mm
G
412.7 mm
WEIGHT
weight
950 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26164-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Download CAD models
Previews
3D
Dimension