??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3573
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
454 mm
B
565.1 mm
C
577.8 mm
D
288.9 mm
K
624.9 mm
LG
609.6 mm
CN
Load rating
42
E
466.7 mm
F
552.4 mm
H
577.8 mm
G
565.1 mm
WEIGHT
weight
1280 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26166-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Download CAD models
Previews
3D
Dimension