??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3574
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
504.8 mm
B
615.9 mm
C
628.6 mm
D
314.3 mm
K
675.7 mm
LG
660.4 mm
CN
Load rating
39
E
517.5 mm
F
603.2 mm
H
628.6 mm
G
615.9 mm
WEIGHT
weight
1400 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26167-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-lock.html
Download CAD models
Previews
3D
Dimension