??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3576
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
149.2 mm
C
260.3 mm
D
273 mm
K
228.6 mm
LG
304.8 mm
CN
Load rating
49
E
00 mm
F
152.4 mm
G
254 mm
WEIGHT
weight
300 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26169-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download CAD models
Previews
3D
Dimension