??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3577
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
200 mm
C
311.1 mm
D
323.8 mm
K
279.4 mm
LG
355.6 mm
CN
Load rating
47
E
00 mm
F
203.2 mm
G
304.8 mm
WEIGHT
weight
360 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26170-3-4-extension-ball-bearing-slide-2-pieces-front-disconnect.html
Download CAD models
Previews
3D
Dimension