??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3581
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
00 mm
B
56 mm
K
77 mm
LG
80 mm
CN
Load rating
20
WEIGHT
weight
31.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30174-aluminium-mini-slides.html
Download CAD models
Previews
3D
Dimension