??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3584
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
145 mm
B
00 mm
C
00 mm
D
00 mm
K
265 mm
LG
300 mm
CN
Load rating
16
H
174 mm
WEIGHT
weight
390 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30329-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Download CAD models
Previews
3D
Dimension