??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3585
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
151 mm
B
00 mm
C
00 mm
D
00 mm
K
340 mm
H
224 mm
下载CAD模型
预览
3D
尺寸标注