??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3586
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
167 mm
B
00 mm
C
00 mm
D
00 mm
K
400 mm
LG
400 mm
CN
Load rating
20
E
96 mm
H
256 mm
WEIGHT
weight
535 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30331-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Download modelli CAD
Anteprime
3D
Dimensione