??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3589
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
215 mm
C
311 mm
D
00 mm
K
550 mm
LG
550 mm
CN
Load rating
35
E
96 mm
F
160 mm
H
394 mm
WEIGHT
weight
730 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30334-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Download CAD models
Previews
3D
Dimension