??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3590
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
247 mm
C
375 mm
D
00 mm
K
600 mm
LG
600 mm
CN
Load rating
35
E
128 mm
F
192 mm
H
444 mm
WEIGHT
weight
830 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30335-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Download CAD models
Previews
3D
Dimension