??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3591
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
119 mm
B
215 mm
C
311 mm
D
407 mm
K
650 mm
LG
650 mm
CN
Load rating
35
E
128 mm
F
224 mm
H
494 mm
G
416 mm
WEIGHT
weight
905 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30336-full-extension-ball-bearing-slide-3-pieces-soft-closing.html
Download CAD models
Previews
3D
Dimension