2202-1611/1000-542
WAGO
PG 36 - TOPJOB S Terminal Blocks with Push-button
Series 2202
Powered by
CAD模型選擇
{wago/pg36/serie2202/2202-1611_0542_0999-0962.prj},{NB=2202-1611/1000-542_HI},{BESTNR=2202-1611/1000-542},{BEZEICHNUNG=2-Leiter-Sicherungsklemme, 2.5 mm², 6.3 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.25 - 2.5 (4)},{QUERSCHNITT2=22 - 12},{ABISOLIERLAENGE=10 - 12},{SPANNUNG=250},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=6.3},{HOEHE=57.60},{BREITE=6.20},{TIEFE=66.50},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=13.700},{ECLASS71=27-14-11-16},{ECLASS81=27-14-11-16},{LINKDE=http://www.wago.com/de/p/2202-1611_1000-542},{LINKEN=http://www.wago.com/global/p/2202-1611_1000-542},{FILENAME=2202-1611_1000-542}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
2202-1611/1000-542
BEZEICHNUNG
Description
2-conductor fuse terminal block, 2.5 mm², 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 (4)
mm²
QUERSCHNITT2
Cross section
22 - 12
AWG
ABISOLIERLAENGE
Strip length
10 - 12
mm
SPANNUNG
Measured voltage
250
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.3
A
HOEHE
Height
57.60
mm
BREITE
Width
6.20
mm
TIEFE
Depth
66.50
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
13.700
g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16
FILENAME
Filename
2202-1611_1000-542
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews