2202-1811/1000-541
WAGO
PG 36 - TOPJOB S Terminal Blocks with Push-button
Series 2202
Powered by
CAD模型選擇
{wago/pg36/serie2202/2202-1811_0541_0999-0962.prj},{NB=2202-1811/1000-541_HI},{BESTNR=2202-1811/1000-541},{BEZEICHNUNG=4-Leiter-Sicherungsklemme, 2.5 mm², 6.3 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.25 - 2.5 (4)},{QUERSCHNITT2=22 - 12},{ABISOLIERLAENGE=10 - 12},{SPANNUNG=250},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=6.3},{HOEHE=57.60},{BREITE=6.20},{TIEFE=87.50},{ANZAHLKLEMMSTEL=4},{ANZAHLPOTENTIAL=1},{FARBE=grau},{BEMERKUNGEN=15 - 30 V},{RGB=0.56,0.57,0.57,0},{GEWICHT=16.640},{ECLASS71=27-14-11-16},{LINKDE=http://www.wago.com/de/p/2202-1811_1000-541},{LINKEN=http://www.wago.com/global/p/2202-1811_1000-541}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
2202-1811/1000-541
BEZEICHNUNG
Description
4-conductor fuse terminal block, 2.5 mm², 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
QUERSCHNITT1
Cross section
0.25 - 2.5 (4)
mm²
QUERSCHNITT2
Cross section
22 - 12
AWG
ABISOLIERLAENGE
Strip length
10 - 12
mm
SPANNUNG
Measured voltage
250
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6.3
A
HOEHE
Height
57.60
mm
BREITE
Width
6.20
mm
TIEFE
Depth
87.50
mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
BEMERKUNGEN
Comment
15 - 30 V
GEWICHT
Weight
16.640
g
ECLASS71
eCl@ss 7.1
27-14-11-16
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews