2202-1901
WAGO
PG 36 - TOPJOB S Terminal Blocks with Push-button
Series 2202
Powered by
CAD模型選擇
{wago/pg36/serie2202/2202-1901_0999-0962.prj},{NB=2202-1901_HI},{BESTNR=2202-1901},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{BAC137=5.20},{BAC476=32.90},{BAA018=72.85},{GEWICHT=8.421},{BAH005=400},{BEMESSSTOSSSPG=6},{AAB500=16.00},{VERSCHMUTZGRAD=3},{AAO663=4055143962117},{AAD931=85369010000},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=2},{AAP530=1},{AAS575=0.341},{AAS574=16.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=2-Leiter-Durchgangsklemme, 2.5 mm², 16 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Item-No.
2202-1901
AAU733
Description
2-conductor through terminal block, 2.5 mm², 16 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
2.50
mm²
EINDRAEHTIG
Solid conductor
0.25 - 4
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4
mm²
ABISOLIERLAENGE
Strip length
10 - 12
mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
No. of potentials
1
BAC137
Width of spacing
5.20
mm
BAC476
Height at lowest possible mounting height
32.90
mm
BAA018
Length
72.85
mm
BAG640
Type of mounting
Top-hat rail TH35
BAA351
Color
gray
GEWICHT
Weight
8.421
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
AAB500
Rated current
16.00
A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143962117
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2202-1901
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
2-Leiter-Durchgangsklemme, mit Drücker, 2,5 mm², mit Prüfmöglichkeit, mit zusätzlicher Brückung, konturengleich zu 2-Leiter-Trennklemme, seitliche und mittige Beschriftung, für Tragschiene 35 x 15 und 35 x 7,5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25
mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00
mm²
BAC740
min. line cross section, rigid
0.25
mm²
BAC677
max. line cross section, rigid
4.00
mm²
BAC739
min. line cross section, flexible
0.25
mm²
BAC676
max. line cross section, flexible
4.00
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Push-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2202-1901
AAS575
Power loss per pole, current-dependent (Pvip)
0.341
W
AAS574
Rated current (In) for the power loss specification
16.000
A
FEINMINAWG
min. fine stranded AWG
22
FEINMAXAWG
max. fine stranded AWG
12
ABISOMIN
min. Strip length
10.00
mm
ABISOMAX
max. Strip length
12.00
mm
SYMBOL
Symbol name terminal block
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews