??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
221-2401
BEZEICHNUNG
Description
Inline splicing connector with lever, 4 mm², 32 A, transparent
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
18 - 12 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
HOEHE
Height
8.60 mm
BREITE
Width
7.90 mm
TIEFE
Depth
35.70 mm
ANZAHLKLEMMSTEL
Number of connection points
2
FARBE
Color
transparent
GEWICHT
Weight
2.900 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04
Download CAD models
Previews