??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
221-2533
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
6.50 mm
BREITE
Width
29.80 mm
TIEFE
Depth
56.00 mm
FARBE
Color
gray
GEWICHT
Weight
4.400 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Download CAD models
Previews