??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
2250058-1
DESC
Description
1X1, 4D143, 10/100, PoE, Tab Down, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
Download CAD models
Previews