??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PN
Part Number
2250845-1
DESC
Description
1X1 2.5G Tab Down -40 to 85*C GY/G LEDs
BRAND
Brand
TRP
NOP
Number of Ports
1X1
SPEED
Speed
2.5G
LED
Yes
LT
LED Type
GY/G
HP
Height Profile
Standard
PC
Port Configuration
Tab Down
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
None
下載CAD模型
Previews