??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3549
MATERIAL
Material
aluminium
FINISH
Finish
dark grey
A
60 mm
B
24 mm
C
24 mm
WEIGHT
weight
49 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30346-soft-closing-recessed-hook.html
Download CAD models
Previews
3D
Dimension