??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3551
MATERIAL
Material
steel
FINISH
Finish
zinc chromate plated
A
50 mm
B
24.8 mm
WEIGHT
weight
25 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30348-bracket-for-soft-closing-recessed-hook.html
Download CAD models
Previews
3D
Dimension