??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3552
MATERIAL
Material
aluminium
FINISH
Finish
dark grey
A
60 mm
B
20 mm
C
24.5 mm
WEIGHT
weight
31 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30327-spring-loaded-recessed-hook.html
Download CAD models
Previews
3D
Dimension