??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3553
MATERIAL
Material
steel
FINISH
Finish
zinc chromate plated
A
50 mm
B
19.8 mm
WEIGHT
weight
22 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30328-bracket-for-spring-loaded-recessed-hook.html
Download CAD models
Previews
3D
Dimension