??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3557
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
100 mm
B
13 mm
C
2 mm
Download CAD models
Previews
3D
Dimension