??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3558
MATERIAL
Material
304 stainless steel
FINISH
Finish
polished
A
48 mm
B
18 mm
C
2.5 mm
Download CAD models
Previews
3D
Dimension