??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
22-7-3561
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
55 mm
B
15 mm
C
4 mm
D
33 mm
E
23 mm
F
8 mm
Download CAD models
Previews
3D
Dimension