??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2299_61.pdf
TYPDESC
Execution
A1
A2
Length
B1
Width
C1
Height
C2
C3
S
E1
E2
70.000
E3
E4
E5
E6
D1
D2
M1
TG
Max. transport weight (excl. channel)
kg
RG
Max. channel weight
kg
HUB
Stroke
20 mm
V
Federkraft-Fördergeschwindigkeit (mechanisch einstellbar)
4 - 8 m/min
WS
Warning system (motion sensor)
integrated
BZ
Start/stop
Controllable via PLC
MS
Motor and overload protection
integrated
GE
Noise emissions
60
EA
Power consumption
kW
AG
Electrical connection, control unit
M23
IP
Protection type
IP66
GEW
Weight
kg
ZTC
Customs tariff number
84313900
Загрузка CAD-моделей
Предварительные просмотры