??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2299.69.20.01.06
DOC
Catalog page
2299_69_20_80.pdf
M
M6
B
Width
20.000 mm
H
Height
5.000 mm
L
Length
80.000 mm
GEW
Weight
0.080 kg
VER
for electric transporter
2299.60.10100./12100./14100.
ZTC
Customs tariff number
83024900
Download CAD models
Previews