??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
24-1-3558
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
125 mm
B
175 mm
WEIGHT
weight
101 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25701-support-stays-with-manual-release.html
Download CAD models
Previews
3D
Dimension