??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
24-1-3559
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
150 mm
B
225 mm
WEIGHT
weight
125 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25702-support-stays-with-manual-release.html
下載CAD模型
Previews
3D
尺寸