??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
24-1-3560
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
175 mm
B
275 mm
WEIGHT
weight
145 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25703-support-stays-with-manual-release.html
Pobierz modele CAD
Previews
3D
Wymiar