??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
DOC
Catalog page
244_12_pdf
D
Spring diameter
mm
D1
Diameter
mm
D2
Thread
D2K
mm
D3
Collar diameter
mm
SW
mm
H
Total length
30.000 mm
H1
Length
25.000 mm
H2
Flange Bushing
5.000 mm
M
mm
GEW
Weight
kg
ZTC
Customs tariff number
73182200
Download CAD models
Previews
3D
Dimension