??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
2470.30.020.080.3
DOC
Catalog page
2470_30_pdf
D1
Bolt diameter
6.000 mm
D4
13.400 mm
M
Male thread
L1
Length
80.000 mm
L3
35.000 mm
HUBMAX
Stroke max.
20.000 mm
R
Spring rate
3.020 N/mm
F1
Initial spring force
15.100 N
F2
Final spring force
75.600 N
MN
16.000 mm
W
α
25 °
ZTC
Customs tariff number
73181900
Download CAD models
Previews